Cabinet Handles
aluminium, rear mounting
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 11.64 | 0% |
| 10-19 | £ 10.48 | 10% |
| 20-49 | £ 9.89 | 15% |
| 50-99 | £ 9.31 | 20% |
| 100+ | £ 8.73 | 25% |
Oval aluminium, Al Mg Si 0,5.
Finish: anodized with matt finish in natural colour or black.
Minimum stress resistance 500N.