Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-9 | £ 15.51 | 0% |
10-19 | £ 13.96 | 10% |
20-49 | £ 13.18 | 15% |
50-99 | £ 12.41 | 20% |
100+ | £ 11.63 | 25% |
Oval aluminium, Al Mg Si 0,5.
Finish: anodized with matt finish in natural colour or black.
Minimum stress resistance 500N.