Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-9 | £ 17.07 | 0% |
10-19 | £ 15.36 | 10% |
20-49 | £ 14.51 | 15% |
50-99 | £ 13.66 | 20% |
100+ | £ 12.80 | 25% |
Oval aluminium, Al Mg Si 0,5.
Finish: anodized with matt finish in natural colour or black.
Minimum stress resistance 500N.