Cabinet Handles
aluminium, rear mounting
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 17.23 | 0% |
| 5-9 | £ 16.37 | 5% |
| 10-19 | £ 15.51 | 10% |
| 20-49 | £ 14.65 | 15% |
| 50+ | £ 12.92 | 25% |
Aluminium: natural silver - matt anodized, or plastic coated. Black - RAL 9005, matte, textured finish.
These handles feature modern and ergonomic styling for a sure and comfortable grip. Handle inclined 35°.