Cabinet Handles
aluminium, rear mounting
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 9.79 | 0% |
| 10-19 | £ 8.81 | 10% |
| 20-49 | £ 8.32 | 15% |
| 50-99 | £ 7.83 | 20% |
| 100+ | £ 7.34 | 25% |
Round bar aluminium dia. 10mm. Al Mg Si 0,5.
Finish: anodized with matt finish in natural colour or black.
Minimum stress resistance 500N.