Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-4 | £ 83.89 | 0% |
5-9 | £ 75.50 | 10% |
10-19 | £ 71.31 | 15% |
20-49 | £ 62.92 | 25% |
50+ | £ 54.53 | 35% |
Die cast aluminium AlSiCu 12.
Finish: vibration ground and black powder coated, semi-matt.
Front mounting version comes with stainless steel hexagon socket head cap screw DIN M 8x35, nuts DIN 934 and washers DIN125.
Stress resistance: 1000N.