| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 355.16 | 0% |
| 3-4 | £ 337.40 | 5% |
| 5-9 | £ 319.64 | 10% |
| 10+ | £ 301.89 | 15% |
Handle shank: cast stainless steel, Gx7 CrNiMoNb 18 10, abrasive blasted and electro-polished, dull bright finish.
Connecting tube: stainless steel x5 CrNi 189, 1.4301. Precision ground or grooved plastic coating.
Connection tubes finish grounded and brushed. Handle shanks glass blasted and electro polished with half matte finish.
Front mounting: supplied with hex screws to DIN 912, M 8x35 and suitable washer and nut. Rear Mounting: supplied with hex screws to DIN 913 and suitable washer. Minimum stress resistance >1000N.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































