Pull Handles
stainless steel
Units | Price/unit after discount | Applied Discount |
1-4 | £ 36.05 | 0% |
5-9 | £ 34.25 | 5% |
10-19 | £ 32.45 | 10% |
20-49 | £ 30.64 | 15% |
50+ | £ 27.04 | 25% |
Stainless steel X12 CrNiS 18 8, 1.4305 (AISI 303).
Finish: vibration ground with a semi-matte finish.
Supplied with hex screws DIN 933 and suitable washer. Minimum stress resistance >1000N.
Attractively shaped handles for all applications, with high corrosive and chemical resistance. Other dimensions on request.