Pull Handles
stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 42.32 | 0% |
| 5-9 | £ 40.20 | 5% |
| 10-19 | £ 38.09 | 10% |
| 20-49 | £ 35.97 | 15% |
| 50+ | £ 31.74 | 25% |
Stainless steel X12 CrNiS 18 8, 1.4305 (AISI 303).
Finish: vibration ground with a semi-matte finish.
Supplied with hex screws DIN 933 and suitable washer. Minimum stress resistance >1000N.
Attractively shaped handles for all applications, with high corrosive and chemical resistance. Other dimensions on request.