Cam Lock - fixed grip
clip fixing
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.26 | 0% |
20-49 | £ 2.93 | 10% |
50-99 | £ 2.77 | 15% |
100-499 | £ 2.45 | 25% |
500+ | £ 2.12 | 35% |
Body & insert: zinc die cast, black painted.
Supplied with: Cam: steel, white zinc plated.
Keys: two supplied per lock.
Actuation of lock by turning key 180°. The cam extends to lock and retracts to open. Cam has effective stroke of 8,8mm.