Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.61 | 0% |
20-49 | £ 3.25 | 10% |
50-99 | £ 3.07 | 15% |
100-499 | £ 2.71 | 25% |
500+ | £ 2.35 | 35% |
Body & insert: zinc die cast, bright chrome plated.
Supplied with: Cam: steel, white zinc plated.
Keys: two per lock.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Quarter turn opening or closing. Ideal for use in metal cabinets, drawers and machinery covers etc.
Due to compact size of cam and lock body there is no need to remove cam during installation.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com