| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 3.79 | 0% |
| 20-49 | £ 3.41 | 10% |
| 50-99 | £ 3.22 | 15% |
| 100-499 | £ 2.84 | 25% |
| 500+ | £ 2.46 | 35% |
Black painted ZDC housing and handle, white zinc plated cam.
Supplied with: Keys: two per lock. Nut - steel, zinc plated.
Not supplied: CAM - order separately.
Order cam separately.
Cams: see suitable cam A0261. Select "with projection" cam type to prevent cam rotating over 45º.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Sold subject to pack quantity.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































