| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 21.70 | 0% |
| 20-49 | £ 19.53 | 10% |
| 50-99 | £ 18.45 | 15% |
| 100-499 | £ 16.28 | 25% |
| 500+ | £ 14.11 | 35% |
Body & Handle: die cast zinc, black powder coated.
Cylinder lock: die cast zinc, chrome plated.
Rod Control Mechanism: die cast zinc.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0215. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Padlock models: suitable for padlock shackle max. diameter 10mm.
Suitable for panel thickness 1-3mm
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































