| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 18.47 | 0% |
| 20-49 | £ 16.62 | 10% |
| 50-99 | £ 15.70 | 15% |
| 100-499 | £ 13.85 | 25% |
| 500+ | £ 12.01 | 35% |
Body: polyamide plastic, black.
Handle: die cast zinc. chrome plated.
Cylinder lock: die cast zinc, chrome plated.
Rod Control Mechanism: die cast zinc.
Supplied with: Keys: two per lock.
Achieves 2 point clamping at top and bottom of panel. Not suitable for 3 point clamping.
Unlock handle to release, lift and turn to activate rod control mechanism and release panel.
Sliding lock cover prevents ingress of dust etc. into lock mechanism.
Suitable for panel thickness 1 to 2mm.