| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 24.28 | 0% |
| 20-49 | £ 21.85 | 10% |
| 50-99 | £ 20.64 | 15% |
| 100-499 | £ 18.21 | 25% |
| 500+ | £ 15.78 | 35% |
Body and Handle: stainless steel, AISI 304.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Hole fixing type requires 4 off M 6 screws (not supplied) for front mounting.
Spring loaded, slam action handle.
Universal left/right. For use inside of cabinet gasket.
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































