Friction Torque Hinges
screw mount - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 2.13 | 0% |
20-49 | £ 1.92 | 10% |
50-99 | £ 1.81 | 15% |
100-499 | £ 1.60 | 25% |
500+ | £ 1.38 | 35% |
Body: polyamide, black finish.
Shaft: PC.
Opening angle 160°. Hinge torque adjusted by screw. Provides position control. Suitable for left hand and right hand application.