Friction Torque Hinges
screw mount - s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 13.63 | 0% |
10-19 | £ 12.27 | 10% |
20-49 | £ 11.59 | 15% |
50-99 | £ 10.90 | 20% |
100+ | £ 10.22 | 25% |
Body: stainless steel, AISI 304. Fixing tube: polyacetal.
Friction torque hinge holds lids/covers over free stop angle between 0 - 180°.