Friction Torque Hinges
screw mount - s/s
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 32.07 | 0% |
| 10-19 | £ 28.86 | 10% |
| 20-49 | £ 27.26 | 15% |
| 50-99 | £ 25.66 | 20% |
| 100+ | £ 24.05 | 25% |
Bracket and Base- 430 Stainless, Plate- steel, Shaft and washer- 303 and 430 stainless steel.
Hole in shaft allows easy cable management. Ideal for the holder of LCD and monitoring camera. Successfull Passed for the 50,000 open/close private cycle test.
Torque moment per piece is 4.5 Nm ±20%.
Operating temperature: 0°C- 40°cC.
For pair using: Use the same torque moment in both hinges.