Adjustable Draw Latches are used for applications where the latching distance can either vary or the distance is unknown. The key difference between one of these and the simple Draw Latch, is that if the latching distance changes then one of these can simply be adjusted by unscrewing the catch that goes over the counterstrike, for a larger or smaller latching distance.


Stroke adjustment of upto 12mm, this front strike mounting draw latch is available in steel and AISI 304 stainless.
Stroke adjustment of upto 12mm, this front strike mounting draw latch has a secondary lock for added security.
Rear strike mounting draw latch, with upto 12 mm adjustment. Robust design, with total foot print of 88mm.
Rear strike mounting draw latch, with upto 12 mm adjustment. Robust design. Padlock shackle to suit padlock of 5.5mm dia.
Rear strike mounting draw latch, with upto 12 mm adjustment. Compact design, with total foot print of 82mm.
Rear strike mounting draw latch, with upto 12 mm adjustment. Compact design. Secondary spring clip for additional security.
Rear strike mounting draw latch, with upto 15 mm adjustment. Robust design. Padlock shackle to suit padlock of 5.5mm dia
10mm of adjustment on this compact design draw latch. Available in zinc plated steel and AISI 304 stainless
10mm of adjustment on this compact design draw latch. Padlock shackle to suit padlock of 5.5mm dia for additional security.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.