External Hinges are traditional hinges fixed to the outside of a door or panel. Mounting options include integrated stud for rear mounting or simple screw fixing from the front.


Surface Mount External Hinges - screw mounted. Opening angle of 180°. Made from stainless steel.
Surface Mount External Hinges with polyacetal bushing. Made from stainless steel.
Rear Mounting External Hinges. Chrome and black coated available. For plain/flush mounted doors.
Stud Mount External Hinges made from Polyamide. Maximum opening angle of 270°.
In-line External Hinges with Integrated Stud. Chrome plated and black coated available. Opening angle of 180°