Adj. Clamping Levers
female, inner parts s/s
Price & Availability | Article | Colour | l1 | d1 | d2 | d3 | h1 | h2 | h3 | h4 | l2 | Weight g | ||||||
74496.W1765 | Silver | 63 | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 491 | |||||||
Ready to despatch 0 Need more? Please call us.
Colour Silver l1 63 d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 491 |
Lever: Zinc die-cast, plastic coated, matt
Black - similar to RAL 9005
Silver - similar to RAL 9006
Inner: Stainless steel 1.4305
Screw: Stainless steel 1.4305
Cover: Plastic.
By lifting up the lever, the serrations are disengaged and the handle can then be swung to any position. On releasing the serrations are automatically re-engaged.Screw part can be changed.
Suitable for use in restricted areas due to low height and adjustable lever.