| Price & Availability | Article | l1 | d1 | d3 | d4 | h1 | h2 | h3 | l2 | Stroke s1 | ||||||||||||||||||
| 74390.W0041 | 45 | M 5 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 12 | 3.5 | |||||||||||||||||||
£ 27.84 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 5 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 12 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0051 | 45 | M 5 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 16 | 3.5 | |||||||||||||||||||
£ 27.92 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 5 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 16 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0061 | 45 | M 5 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 20 | 3.5 | |||||||||||||||||||
£ 26.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 5 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 20 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0071 | 45 | M 5 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 25 | 3.5 | |||||||||||||||||||
£ 28.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 5 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 25 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0081 | 45 | M 5 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 32 | 3.5 | |||||||||||||||||||
£ 28.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 5 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 32 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0091 | 45 | M 5 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 40 | 3.5 | |||||||||||||||||||
£ 28.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 5 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 40 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0099 | 45 | M 5 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 50 | 3.5 | |||||||||||||||||||
£ 28.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 5 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 50 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0141 | 45 | M 6 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 12 | 3.5 | |||||||||||||||||||
£ 27.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 6 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 12 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0151 | 45 | M 6 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 16 | 3.5 | |||||||||||||||||||
£ 27.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 6 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 16 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0161 | 45 | M 6 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 20 | 3.5 | |||||||||||||||||||
£ 27.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 6 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 20 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0171 | 45 | M 6 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 25 | 3.5 | |||||||||||||||||||
£ 26.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 6 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 25 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0181 | 45 | M 6 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 32 | 3.5 | |||||||||||||||||||
£ 26.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 6 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 32 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0191 | 45 | M 6 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 40 | 3.5 | |||||||||||||||||||
£ 28.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 6 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 40 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0199 | 45 | M 6 | 10.0 | 13.0 | 24.5 | 4.0 | 35 | 50 | 3.5 | |||||||||||||||||||
£ 28.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 6 d3 10.0 d4 13.0 h1 24.5 h2 4.0 h3 35 l2 50 Stroke s1 3.5 | ||||||||||||||||||||||||||||
| 74390.W0221 | 63 | M 6 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 16 | 4.0 | |||||||||||||||||||
£ 34.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 6 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 16 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0231 | 63 | M 6 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 20 | 4.0 | |||||||||||||||||||
£ 30.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 6 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 20 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0241 | 63 | M 6 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 25 | 4.0 | |||||||||||||||||||
£ 35.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 6 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 25 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0251 | 63 | M 6 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 32 | 4.0 | |||||||||||||||||||
£ 35.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 6 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 32 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0261 | 63 | M 6 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 40 | 4.0 | |||||||||||||||||||
£ 36.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 6 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 40 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0271 | 63 | M 6 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 50 | 4.0 | |||||||||||||||||||
£ 36.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 6 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 50 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0281 | 63 | M 6 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 63 | 4.0 | |||||||||||||||||||
£ 37.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 6 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 63 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0331 | 63 | M 8 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 16 | 4.0 | |||||||||||||||||||
£ 30.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 8 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 16 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0341 | 63 | M 8 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 20 | 4.0 | |||||||||||||||||||
£ 30.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 8 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 20 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0351 | 63 | M 8 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 25 | 4.0 | |||||||||||||||||||
£ 35.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 8 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 25 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0361 | 63 | M 8 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 32 | 4.0 | |||||||||||||||||||
£ 31.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 8 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 32 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0371 | 63 | M 8 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 40 | 4.0 | |||||||||||||||||||
£ 32.23 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 8 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 40 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0381 | 63 | M 8 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 50 | 4.0 | |||||||||||||||||||
£ 33.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 8 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 50 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0391 | 63 | M 8 | 13.5 | 17.5 | 31.0 | 6.5 | 45 | 63 | 4.0 | |||||||||||||||||||
£ 34.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 M 8 d3 13.5 d4 17.5 h1 31.0 h2 6.5 h3 45 l2 63 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0441 | 78 | M 8 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 20 | 4.0 | |||||||||||||||||||
£ 42.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M 8 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 20 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0451 | 78 | M 8 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 25 | 4.0 | |||||||||||||||||||
£ 42.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M 8 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 25 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0461 | 78 | M 8 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 32 | 4.0 | |||||||||||||||||||
£ 43.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M 8 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 32 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0471 | 78 | M 8 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 40 | 4.0 | |||||||||||||||||||
£ 43.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M 8 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 40 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0481 | 78 | M 8 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 50 | 4.0 | |||||||||||||||||||
£ 44.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M 8 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 50 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0491 | 78 | M 8 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 63 | 4.0 | |||||||||||||||||||
£ 45.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M 8 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 63 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0499 | 78 | M 8 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 80 | 4.0 | |||||||||||||||||||
£ 46.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M 8 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 80 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0541 | 78 | M10 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 20 | 4.0 | |||||||||||||||||||
£ 42.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M10 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 20 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0551 | 78 | M10 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 25 | 4.0 | |||||||||||||||||||
£ 42.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M10 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 25 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0561 | 78 | M10 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 32 | 4.0 | |||||||||||||||||||
£ 43.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M10 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 32 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0571 | 78 | M10 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 40 | 4.0 | |||||||||||||||||||
£ 43.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M10 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 40 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0581 | 78 | M10 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 50 | 4.0 | |||||||||||||||||||
£ 44.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M10 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 50 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0591 | 78 | M10 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 63 | 4.0 | |||||||||||||||||||
£ 45.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M10 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 63 Stroke s1 4.0 | ||||||||||||||||||||||||||||
| 74390.W0599 | 78 | M10 | 16.0 | 21.0 | 36.0 | 8.0 | 55 | 80 | 4.0 | |||||||||||||||||||
£ 47.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 78 d1 M10 d3 16.0 d4 21.0 h1 36.0 h2 8.0 h3 55 l2 80 Stroke s1 4.0 | ||||||||||||||||||||||||||||
Stainless steel, 1.4308 (AISI CF-8). Matte blasted.
Inner parts: stainless, 1.4305.
Screw & spring: stainless, 1.4300.
By lifting the lever, the serrations are disengaged. The handle can be positioned by the serrations, and the threaded insert can be exchanged. Upon releasing the handle, the serrations are automatically re-engaged.
Ideal for applications with aggressive environments, such as food processing, chemical industries etc.