| Price & Availability | Article | Type | d1 | d2 tol. H7 | d2 | d3 | h1 | h2 | h3 | h4 | l2 | t min. | Weight g | ||||||||||||||||||
| 74492.W0205 | One, Black | 32 | 16 | M 8 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 14 | 187 | |||||||||||||||||||
£ 33.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One, Black d1 32 d2
tol. H7 16 d2 M 8 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 t
min. 14 Weight
g 187 | |||||||||||||||||||||||||||||||
| 74492.W0210 | One, Black | 32 | 16 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 14 | 187 | |||||||||||||||||||
£ 33.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One, Black d1 32 d2
tol. H7 16 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 t
min. 14 Weight
g 187 | |||||||||||||||||||||||||||||||
| 74492.W0215 | One, Black | 32 | 16 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 14 | 187 | |||||||||||||||||||
£ 33.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One, Black d1 32 d2
tol. H7 16 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 t
min. 14 Weight
g 187 | |||||||||||||||||||||||||||||||
| 74492.W0220 | One, Black | 40 | 23 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 22 | 390 | |||||||||||||||||||
£ 56.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One, Black d1 40 d2
tol. H7 23 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 t
min. 22 Weight
g 390 | |||||||||||||||||||||||||||||||
| 74492.W0225 | One, Black | 40 | 23 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 22 | 373 | |||||||||||||||||||
£ 56.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One, Black d1 40 d2
tol. H7 23 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 t
min. 22 Weight
g 373 | |||||||||||||||||||||||||||||||
| 74492.W0305 | One, Silver | 32 | 16 | M 8 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 14 | 187 | |||||||||||||||||||
£ 33.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One, Silver d1 32 d2
tol. H7 16 d2 M 8 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 t
min. 14 Weight
g 187 | |||||||||||||||||||||||||||||||
| 74492.W0310 | One, Silver | 32 | 16 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 14 | 187 | |||||||||||||||||||
£ 33.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One, Silver d1 32 d2
tol. H7 16 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 t
min. 14 Weight
g 187 | |||||||||||||||||||||||||||||||
| 74492.W0315 | One, Silver | 32 | 16 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 14 | 187 | |||||||||||||||||||
£ 33.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One, Silver d1 32 d2
tol. H7 16 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 t
min. 14 Weight
g 187 | |||||||||||||||||||||||||||||||
| 74492.W0320 | One, Silver | 40 | 23 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 22 | 390 | |||||||||||||||||||
£ 56.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One, Silver d1 40 d2
tol. H7 23 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 t
min. 22 Weight
g 390 | |||||||||||||||||||||||||||||||
| 74492.W0325 | One, Silver | 40 | 23 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 22 | 373 | |||||||||||||||||||
£ 56.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One, Silver d1 40 d2
tol. H7 23 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 t
min. 22 Weight
g 373 | |||||||||||||||||||||||||||||||
| 74492.W0250 | Two, Black | 32 | 8 | - | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 14 | 185 | |||||||||||||||||||
£ 33.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two, Black d1 32 d2
tol. H7 8 d2 - d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 t
min. 14 Weight
g 185 | |||||||||||||||||||||||||||||||
| 74492.W0255 | Two, Black | 32 | 10 | - | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 14 | 187 | |||||||||||||||||||
£ 33.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two, Black d1 32 d2
tol. H7 10 d2 - d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 t
min. 14 Weight
g 187 | |||||||||||||||||||||||||||||||
| 74492.W0260 | Two, Black | 40 | 12 | - | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 22 | 390 | |||||||||||||||||||
£ 56.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two, Black d1 40 d2
tol. H7 12 d2 - d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 t
min. 22 Weight
g 390 | |||||||||||||||||||||||||||||||
| 74492.W0265 | Two, Black | 40 | 16 | - | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 22 | 367 | |||||||||||||||||||
£ 56.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two, Black d1 40 d2
tol. H7 16 d2 - d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 t
min. 22 Weight
g 367 | |||||||||||||||||||||||||||||||
| 74492.W0350 | Two, Silver | 32 | 8 | - | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 14 | 185 | |||||||||||||||||||
£ 33.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two, Silver d1 32 d2
tol. H7 8 d2 - d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 t
min. 14 Weight
g 185 | |||||||||||||||||||||||||||||||
| 74492.W0355 | Two, Silver | 32 | 10 | - | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 14 | 187 | |||||||||||||||||||
£ 33.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two, Silver d1 32 d2
tol. H7 10 d2 - d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 t
min. 14 Weight
g 187 | |||||||||||||||||||||||||||||||
| 74492.W0360 | Two, Silver | 40 | 12 | - | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 22 | 390 | |||||||||||||||||||
£ 56.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two, Silver d1 40 d2
tol. H7 12 d2 - d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 t
min. 22 Weight
g 390 | |||||||||||||||||||||||||||||||
| 74492.W0365 | Two, Silver | 40 | 16 | - | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 22 | 367 | |||||||||||||||||||
£ 56.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two, Silver d1 40 d2
tol. H7 16 d2 - d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 t
min. 22 Weight
g 367 | |||||||||||||||||||||||||||||||
Lever: Zinc die-cast, plastic coated, matt
Black - similar to RAL 9005
Silver - similar to RAL 9006
Inner: Stainless steel
Cover: Plastic.
By lifting up the lever, the serrations are disengaged and the handle can then be swung to any position. On releasing the serrations are automatically re-engaged.
Available with smooth bore.
Suitable for use in restricted areas due to low height and adjustable lever.