Adj. Clamping Levers
female, inner parts s/s
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 56.06 | 0% |
| 5-9 | £ 53.26 | 5% |
| 10-19 | £ 50.45 | 10% |
| 20-49 | £ 47.65 | 15% |
| 50+ | £ 42.05 | 25% |
Lever: Zinc die-cast, plastic coated, matt
Black - similar to RAL 9005
Silver - similar to RAL 9006
Inner: Stainless steel
Cover: Plastic.
By lifting up the lever, the serrations are disengaged and the handle can then be swung to any position. On releasing the serrations are automatically re-engaged.
Available with smooth bore.
Suitable for use in restricted areas due to low height and adjustable lever.