| Price & Availability | Article | Colour | d1 | d2 | d3 | h1 | h2 | h3 | h4 | l2 | t ≤ | Weight g | ||||||||||||||||||
| 74440.W0032 | Orange | 13 | M 3 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 7 | 25 | |||||||||||||||||||
£ 11.26 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 13 d2 M 3 d3 10.0 h1 24.5 h2 4.0 h3 3.5 h4 30.5 l2 30 t
≤ 7 Weight
g 25 | ||||||||||||||||||||||||||||||
| 74440.W0036 | Orange | 13 | M 4 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 9 | 25 | |||||||||||||||||||
£ 11.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 13 d2 M 4 d3 10.0 h1 24.5 h2 4.0 h3 3.5 h4 30.5 l2 30 t
≤ 9 Weight
g 25 | ||||||||||||||||||||||||||||||
| 74440.W0111 | Orange | 14 | M 5 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 8 | 33 | |||||||||||||||||||
£ 11.72 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 14 d2 M 5 d3 10.0 h1 24.5 h2 4.0 h3 3.0 h4 35.0 l2 45 t
≤ 8 Weight
g 33 | ||||||||||||||||||||||||||||||
| 74440.W0121 | Orange | 14 | M 6 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 8 | 33 | |||||||||||||||||||
£ 11.72 per unit (click for quantity discounts) Ready to despatch 52 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 14 d2 M 6 d3 10.0 h1 24.5 h2 4.0 h3 3.0 h4 35.0 l2 45 t
≤ 8 Weight
g 33 | ||||||||||||||||||||||||||||||
| 74440.W0321 | Orange | 18 | M 8 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 10 | 67 | |||||||||||||||||||
£ 14.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 18 d2 M 8 d3 13.5 h1 31.0 h2 6.5 h3 3.0 h4 45.0 l2 62 t
≤ 10 Weight
g 67 | ||||||||||||||||||||||||||||||
| 74440.W0411 | Orange | 22 | M 8 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 14 | 112 | |||||||||||||||||||
£ 17.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 22 d2 M 8 d3 16.0 h1 36.0 h2 8.0 h3 3.5 h4 52.0 l2 74 t
≤ 14 Weight
g 112 | ||||||||||||||||||||||||||||||
| 74440.W0421 | Orange | 22 | M10 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 14 | 109 | |||||||||||||||||||
£ 17.72 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 22 d2 M10 d3 16.0 h1 36.0 h2 8.0 h3 3.5 h4 52.0 l2 74 t
≤ 14 Weight
g 109 | ||||||||||||||||||||||||||||||
| 74440.W0511 | Orange | 25 | M10 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 17 | 175 | |||||||||||||||||||
£ 21.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 25 d2 M10 d3 19.0 h1 43.0 h2 11.0 h3 4.0 h4 63.0 l2 89 t
≤ 17 Weight
g 175 | ||||||||||||||||||||||||||||||
| 74440.W0521 | Orange | 25 | M12 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 17 | 171 | |||||||||||||||||||
£ 21.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 25 d2 M12 d3 19.0 h1 43.0 h2 11.0 h3 4.0 h4 63.0 l2 89 t
≤ 17 Weight
g 171 | ||||||||||||||||||||||||||||||
| 74440.W0611 | Orange | 30 | M12 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 22 | 286 | |||||||||||||||||||
£ 28.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 30 d2 M12 d3 23.0 h1 50.5 h2 12.0 h3 5.0 h4 76.0 l2 108 t
≤ 22 Weight
g 286 | ||||||||||||||||||||||||||||||
| 74440.W0621 | Orange | 30 | M16 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 22 | 269 | |||||||||||||||||||
£ 29.06 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 30 d2 M16 d3 23.0 h1 50.5 h2 12.0 h3 5.0 h4 76.0 l2 108 t
≤ 22 Weight
g 269 | ||||||||||||||||||||||||||||||
| 74440.W0034 | Black | 13 | M 3 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 7 | 25 | |||||||||||||||||||
£ 11.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 13 d2 M 3 d3 10.0 h1 24.5 h2 4.0 h3 3.5 h4 30.5 l2 30 t
≤ 7 Weight
g 25 | ||||||||||||||||||||||||||||||
| 74440.W0038 | Black | 13 | M 4 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 9 | 25 | |||||||||||||||||||
£ 11.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 13 d2 M 4 d3 10.0 h1 24.5 h2 4.0 h3 3.5 h4 30.5 l2 30 t
≤ 9 Weight
g 25 | ||||||||||||||||||||||||||||||
| 74440.W0114 | Black | 14 | M 5 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 8 | 33 | |||||||||||||||||||
£ 11.72 per unit (click for quantity discounts) Ready to despatch 72 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 14 d2 M 5 d3 10.0 h1 24.5 h2 4.0 h3 3.0 h4 35.0 l2 45 t
≤ 8 Weight
g 33 | ||||||||||||||||||||||||||||||
| 74440.W0124 | Black | 14 | M 6 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 8 | 33 | |||||||||||||||||||
£ 11.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 14 d2 M 6 d3 10.0 h1 24.5 h2 4.0 h3 3.0 h4 35.0 l2 45 t
≤ 8 Weight
g 33 | ||||||||||||||||||||||||||||||
| 74440.W0324 | Black | 18 | M 8 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 10 | 67 | |||||||||||||||||||
£ 14.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 18 d2 M 8 d3 13.5 h1 31.0 h2 6.5 h3 3.0 h4 45.0 l2 62 t
≤ 10 Weight
g 67 | ||||||||||||||||||||||||||||||
| 74440.W0414 | Black | 22 | M 8 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 14 | 112 | |||||||||||||||||||
£ 17.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 22 d2 M 8 d3 16.0 h1 36.0 h2 8.0 h3 3.5 h4 52.0 l2 74 t
≤ 14 Weight
g 112 | ||||||||||||||||||||||||||||||
| 74440.W0424 | Black | 22 | M10 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 14 | 109 | |||||||||||||||||||
£ 17.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 22 d2 M10 d3 16.0 h1 36.0 h2 8.0 h3 3.5 h4 52.0 l2 74 t
≤ 14 Weight
g 109 | ||||||||||||||||||||||||||||||
| 74440.W0514 | Black | 25 | M10 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 17 | 175 | |||||||||||||||||||
£ 21.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 25 d2 M10 d3 19.0 h1 43.0 h2 11.0 h3 4.0 h4 63.0 l2 89 t
≤ 17 Weight
g 175 | ||||||||||||||||||||||||||||||
| 74440.W0524 | Black | 25 | M12 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 17 | 171 | |||||||||||||||||||
£ 21.83 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 25 d2 M12 d3 19.0 h1 43.0 h2 11.0 h3 4.0 h4 63.0 l2 89 t
≤ 17 Weight
g 171 | ||||||||||||||||||||||||||||||
| 74440.W0614 | Black | 30 | M12 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 22 | 286 | |||||||||||||||||||
£ 28.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 30 d2 M12 d3 23.0 h1 50.5 h2 12.0 h3 5.0 h4 76.0 l2 108 t
≤ 22 Weight
g 286 | ||||||||||||||||||||||||||||||
| 74440.W0624 | Black | 30 | M16 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 22 | 269 | |||||||||||||||||||
£ 29.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 30 d2 M16 d3 23.0 h1 50.5 h2 12.0 h3 5.0 h4 76.0 l2 108 t
≤ 22 Weight
g 269 | ||||||||||||||||||||||||||||||
Handle: die-cast zinc,
- Orange RAL 2004
- Black RAL 9005
Inner parts: stainless steel 1,4305 (AISI 303).
Threaded part: stainless steel 1.4305. (AISI 303).
By lifting the lever, the serrations are disengaged. The handle can be positioned by the serrations, and the threaded insert can be exchanged. Upon releasing the handle, the serrations are automatically re-engaged. The collar screw is torx head.
Suitable for medical and chemical industry applications.