| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 30.87 | 0% |
| 10-19 | £ 27.78 | 10% |
| 20-49 | £ 26.24 | 15% |
| 50-99 | £ 24.70 | 20% |
| 100+ | £ 23.15 | 25% |
Handle: die-cast zinc,
- Orange RAL 2004
- Black RAL 9005
Inner parts: stainless steel 1,4305 (AISI 303).
Threaded part: stainless steel 1.4305. (AISI 303).
By lifting the lever, the serrations are disengaged. The handle can be positioned by the serrations, and the threaded insert can be exchanged. Upon releasing the handle, the serrations are automatically re-engaged. The collar screw is torx head.
Suitable for medical and chemical industry applications.