Adj. Clamping Levers
female, inner parts s/s
| Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | h1 | h2 | h3 | l | t min. | Weight g | ||||||||||||||||||
| 74520.W0006 | 21 | M 6 | 13.5 | 8 | 20 | 33.5 | 4.0 | 1.0 | 70 | 11 | 91 | |||||||||||||||||||
£ 41.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 M 6 d3 13.5 d4 8 d5 20 h1 33.5 h2 4.0 h3 1.0 l 70 t
min. 11 Weight
g 91 | ||||||||||||||||||||||||||||||
| 74520.W0007 | 21 | M 8 | 13.5 | 8 | 20 | 33.5 | 4.0 | 1.0 | 70 | 11 | 89 | |||||||||||||||||||
£ 41.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 M 8 d3 13.5 d4 8 d5 20 h1 33.5 h2 4.0 h3 1.0 l 70 t
min. 11 Weight
g 89 | ||||||||||||||||||||||||||||||
| 74520.W0008 | 24 | M 8 | 16.0 | 10 | 25 | 40.0 | 4.5 | 2.5 | 96 | 14 | 159 | |||||||||||||||||||
£ 50.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 24 d2 M 8 d3 16.0 d4 10 d5 25 h1 40.0 h2 4.5 h3 2.5 l 96 t
min. 14 Weight
g 159 | ||||||||||||||||||||||||||||||
| 74520.W0009 | 24 | M10 | 16.0 | 10 | 25 | 40.0 | 4.5 | 2.5 | 96 | 14 | 153 | |||||||||||||||||||
£ 50.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 24 d2 M10 d3 16.0 d4 10 d5 25 h1 40.0 h2 4.5 h3 2.5 l 96 t
min. 14 Weight
g 153 | ||||||||||||||||||||||||||||||
| 74520.W0010 | 28 | M10 | 19.0 | 12 | 30 | 48.5 | 4.5 | 4.5 | 110 | 17 | 255 | |||||||||||||||||||
£ 61.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 28 d2 M10 d3 19.0 d4 12 d5 30 h1 48.5 h2 4.5 h3 4.5 l 110 t
min. 17 Weight
g 255 | ||||||||||||||||||||||||||||||
| 74520.W0012 | 28 | M12 | 19.0 | 12 | 30 | 48.5 | 4.5 | 4.5 | 110 | 17 | 248 | |||||||||||||||||||
£ 61.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 28 d2 M12 d3 19.0 d4 12 d5 30 h1 48.5 h2 4.5 h3 4.5 l 110 t
min. 17 Weight
g 248 | ||||||||||||||||||||||||||||||
Stainless steel no. 1.4305 (AISI 303), matt shot-blasted. Ball knob DIN 319, plastic black.
Ideal whenever parts have to be clamped in a confined space or a particular lever position is required. Pulling the lever, disengages the serrations allowing it to be swivelled to the ideal clamping position. On releasing the lever it will automatically re-engage.