| Price & Availability | Article | Colour | l1 | d1 | d2 | d3 | h1 | h2 | h3 | h4 | l2 | Weight g | ||||||||||||||||||
| 74496.W0650 | Black | 20 | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 202 | |||||||||||||||||||
£ 37.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 20 d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 202 | ||||||||||||||||||||||||||||||
| 74496.W0655 | Black | 25 | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 204 | |||||||||||||||||||
£ 38.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 25 d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 204 | ||||||||||||||||||||||||||||||
| 74496.W0660 | Black | 32 | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 207 | |||||||||||||||||||
£ 39.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 32 d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 207 | ||||||||||||||||||||||||||||||
| 74496.W0665 | Black | 40 | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 212 | |||||||||||||||||||
£ 40.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 40 d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 212 | ||||||||||||||||||||||||||||||
| 74496.W0670 | Black | 50 | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 217 | |||||||||||||||||||
£ 41.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 50 d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 217 | ||||||||||||||||||||||||||||||
| 74496.W0680 | Black | 80 | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 231 | |||||||||||||||||||
£ 46.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 80 d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 231 | ||||||||||||||||||||||||||||||
| 74496.W0685 | Black | 20 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 206 | |||||||||||||||||||
£ 37.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 20 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 206 | ||||||||||||||||||||||||||||||
| 74496.W0690 | Black | 25 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 210 | |||||||||||||||||||
£ 38.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 25 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 210 | ||||||||||||||||||||||||||||||
| 74496.W0695 | Black | 32 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 215 | |||||||||||||||||||
£ 39.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 32 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 215 | ||||||||||||||||||||||||||||||
| 74496.W0700 | Black | 40 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 221 | |||||||||||||||||||
£ 40.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 40 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 221 | ||||||||||||||||||||||||||||||
| 74496.W0705 | Black | 50 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 228 | |||||||||||||||||||
£ 41.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 50 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 228 | ||||||||||||||||||||||||||||||
| 74496.W0710 | Black | 63 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 237 | |||||||||||||||||||
£ 43.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 63 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 237 | ||||||||||||||||||||||||||||||
| 74496.W0715 | Black | 80 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 249 | |||||||||||||||||||
£ 46.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 80 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 249 | ||||||||||||||||||||||||||||||
| 74496.W0725 | Black | 32 | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 432 | |||||||||||||||||||
£ 58.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 32 d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 432 | ||||||||||||||||||||||||||||||
| 74496.W0730 | Black | 40 | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 440 | |||||||||||||||||||
£ 60.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 40 d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 440 | ||||||||||||||||||||||||||||||
| 74496.W0735 | Black | 50 | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 447 | |||||||||||||||||||
£ 63.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 50 d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 447 | ||||||||||||||||||||||||||||||
| 74496.W0740 | Black | 63 | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 455 | |||||||||||||||||||
£ 66.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 63 d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 455 | ||||||||||||||||||||||||||||||
| 74496.W0745 | Black | 80 | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 445 | |||||||||||||||||||
£ 70.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 80 d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 445 | ||||||||||||||||||||||||||||||
| 74496.W0750 | Black | 32 | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 449 | |||||||||||||||||||
£ 58.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 32 d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 449 | ||||||||||||||||||||||||||||||
| 74496.W0755 | Black | 40 | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 460 | |||||||||||||||||||
£ 60.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 40 d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 460 | ||||||||||||||||||||||||||||||
| 74496.W0760 | Black | 50 | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 472 | |||||||||||||||||||
£ 63.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 50 d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 472 | ||||||||||||||||||||||||||||||
| 74496.W0765 | Black | 63 | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 491 | |||||||||||||||||||
£ 66.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 63 d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 491 | ||||||||||||||||||||||||||||||
| 74496.W0770 | Black | 80 | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 513 | |||||||||||||||||||
£ 70.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 80 d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 513 | ||||||||||||||||||||||||||||||
| 74496.W1650 | Silver | 20 | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 202 | |||||||||||||||||||
£ 37.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 20 d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 202 | ||||||||||||||||||||||||||||||
| 74496.W1655 | Silver | 25 | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 204 | |||||||||||||||||||
£ 38.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 25 d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 204 | ||||||||||||||||||||||||||||||
| 74496.W1660 | Silver | 32 | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 207 | |||||||||||||||||||
£ 39.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 32 d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 207 | ||||||||||||||||||||||||||||||
| 74496.W1665 | Silver | 40 | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 212 | |||||||||||||||||||
£ 40.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 40 d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 212 | ||||||||||||||||||||||||||||||
| 74496.W1670 | Silver | 50 | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 217 | |||||||||||||||||||
£ 41.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 50 d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 217 | ||||||||||||||||||||||||||||||
| 74496.W1680 | Silver | 80 | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 231 | |||||||||||||||||||
£ 46.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 80 d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 231 | ||||||||||||||||||||||||||||||
| 74496.W1685 | Silver | 20 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 206 | |||||||||||||||||||
£ 37.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 20 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 206 | ||||||||||||||||||||||||||||||
| 74496.W1690 | Silver | 25 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 210 | |||||||||||||||||||
£ 38.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 25 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 210 | ||||||||||||||||||||||||||||||
| 74496.W1695 | Silver | 32 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 215 | |||||||||||||||||||
£ 39.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 32 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 215 | ||||||||||||||||||||||||||||||
| 74496.W1700 | Silver | 40 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 221 | |||||||||||||||||||
£ 40.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 40 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 221 | ||||||||||||||||||||||||||||||
| 74496.W1705 | Silver | 50 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 228 | |||||||||||||||||||
£ 41.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 50 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 228 | ||||||||||||||||||||||||||||||
| 74496.W1710 | Silver | 63 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 237 | |||||||||||||||||||
£ 43.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 63 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 237 | ||||||||||||||||||||||||||||||
| 74496.W1715 | Silver | 80 | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 120 | 249 | |||||||||||||||||||
£ 46.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 80 d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l2 120 Weight
g 249 | ||||||||||||||||||||||||||||||
| 74496.W1725 | Silver | 32 | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 432 | |||||||||||||||||||
£ 58.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 32 d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 432 | ||||||||||||||||||||||||||||||
| 74496.W1730 | Silver | 40 | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 440 | |||||||||||||||||||
£ 60.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 40 d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 440 | ||||||||||||||||||||||||||||||
| 74496.W1735 | Silver | 50 | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 447 | |||||||||||||||||||
£ 63.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 50 d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 447 | ||||||||||||||||||||||||||||||
| 74496.W1740 | Silver | 63 | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 455 | |||||||||||||||||||
£ 66.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 63 d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 455 | ||||||||||||||||||||||||||||||
| 74496.W1745 | Silver | 80 | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 445 | |||||||||||||||||||
£ 70.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 80 d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 445 | ||||||||||||||||||||||||||||||
| 74496.W1750 | Silver | 32 | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 449 | |||||||||||||||||||
£ 58.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 32 d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 449 | ||||||||||||||||||||||||||||||
| 74496.W1755 | Silver | 40 | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 460 | |||||||||||||||||||
£ 60.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 40 d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 460 | ||||||||||||||||||||||||||||||
| 74496.W1760 | Silver | 50 | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 472 | |||||||||||||||||||
£ 63.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 50 d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 472 | ||||||||||||||||||||||||||||||
| 74496.W1765 | Silver | 63 | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 491 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Colour Silver l1 63 d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 491 | ||||||||||||||||||||||||||||||
| 74496.W1770 | Silver | 80 | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 145 | 513 | |||||||||||||||||||
£ 70.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver l1 80 d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l2 145 Weight
g 513 | ||||||||||||||||||||||||||||||
Lever: Zinc die-cast, plastic coated, matt
Black - similar to RAL 9005
Silver - similar to RAL 9006
Inner: Stainless steel 1.4305
Screw: Stainless steel 1.4305
Cover: Plastic.
By lifting up the lever, the serrations are disengaged and the handle can then be swung to any position. On releasing the serrations are automatically re-engaged.Screw part can be changed.
Suitable for use in restricted areas due to low height and adjustable lever.