Adj. Clamping Levers
female, inner parts s/s
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 40.96 | 0% |
| 5-9 | £ 38.91 | 5% |
| 10-19 | £ 36.86 | 10% |
| 20-49 | £ 34.82 | 15% |
| 50+ | £ 30.72 | 25% |
Lever: Zinc die-cast, plastic coated, matt
Black - similar to RAL 9005
Silver - similar to RAL 9006
Inner: Stainless steel 1.4305
Screw: Stainless steel 1.4305
Cover: Plastic.
By lifting up the lever, the serrations are disengaged and the handle can then be swung to any position. On releasing the serrations are automatically re-engaged.Screw part can be changed.
Suitable for use in restricted areas due to low height and adjustable lever.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































