Adj. Clamping Levers
female, inner parts s/s
Units | Price/unit after discount | Applied Discount |
1-4 | £ 39.38 | 0% |
5-9 | £ 37.41 | 5% |
10-19 | £ 35.44 | 10% |
20-49 | £ 33.47 | 15% |
50+ | £ 29.54 | 25% |
Lever: Zinc die-cast, plastic coated, matt
Black - similar to RAL 9005
Silver - similar to RAL 9006
Inner: Stainless steel 1.4305
Screw: Stainless steel 1.4305
Cover: Plastic.
By lifting up the lever, the serrations are disengaged and the handle can then be swung to any position. On releasing the serrations are automatically re-engaged.Screw part can be changed.
Suitable for use in restricted areas due to low height and adjustable lever.