Price & Availability | Article | l1 | d1 | d2 | d3 | d4 | d5 | h1 | h2 stroke | h3 | l2 ≈ | Weight g | ||||||||||||||||||
74530.W0080 | 16 | 21 | M 8 | 13.5 | 8 | 20 | 33.5 | 4.0 | 1.0 | 70 | 99 | |||||||||||||||||||
£ 44.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 16 d1 21 d2 M 8 d3 13.5 d4 8 d5 20 h1 33.5 h2 stroke 4.0 h3 1.0 l2
≈ 70 Weight
g 99 | ||||||||||||||||||||||||||||||
74530.W0081 | 20 | 21 | M 8 | 13.5 | 8 | 20 | 33.5 | 4.0 | 1.0 | 70 | 103 | |||||||||||||||||||
£ 45.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 20 d1 21 d2 M 8 d3 13.5 d4 8 d5 20 h1 33.5 h2 stroke 4.0 h3 1.0 l2
≈ 70 Weight
g 103 | ||||||||||||||||||||||||||||||
74530.W0082 | 25 | 21 | M 8 | 13.5 | 8 | 20 | 33.5 | 4.0 | 1.0 | 70 | 102 | |||||||||||||||||||
£ 45.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 25 d1 21 d2 M 8 d3 13.5 d4 8 d5 20 h1 33.5 h2 stroke 4.0 h3 1.0 l2
≈ 70 Weight
g 102 | ||||||||||||||||||||||||||||||
74530.W0083 | 32 | 21 | M 8 | 13.5 | 8 | 20 | 33.5 | 4.0 | 1.0 | 70 | 105 | |||||||||||||||||||
£ 46.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 32 d1 21 d2 M 8 d3 13.5 d4 8 d5 20 h1 33.5 h2 stroke 4.0 h3 1.0 l2
≈ 70 Weight
g 105 | ||||||||||||||||||||||||||||||
74530.W0084 | 40 | 21 | M 8 | 13.5 | 8 | 20 | 33.5 | 4.0 | 1.0 | 70 | 112 | |||||||||||||||||||
£ 46.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 40 d1 21 d2 M 8 d3 13.5 d4 8 d5 20 h1 33.5 h2 stroke 4.0 h3 1.0 l2
≈ 70 Weight
g 112 | ||||||||||||||||||||||||||||||
74530.W0085 | 50 | 21 | M 8 | 13.5 | 8 | 20 | 33.5 | 4.0 | 1.0 | 70 | 109 | |||||||||||||||||||
£ 47.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 50 d1 21 d2 M 8 d3 13.5 d4 8 d5 20 h1 33.5 h2 stroke 4.0 h3 1.0 l2
≈ 70 Weight
g 109 | ||||||||||||||||||||||||||||||
74530.W0086 | 63 | 21 | M 8 | 13.5 | 8 | 20 | 33.5 | 4.0 | 1.0 | 70 | 114 | |||||||||||||||||||
£ 49.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 21 d2 M 8 d3 13.5 d4 8 d5 20 h1 33.5 h2 stroke 4.0 h3 1.0 l2
≈ 70 Weight
g 114 | ||||||||||||||||||||||||||||||
74530.W0100 | 20 | 24 | M10 | 16.0 | 10 | 25 | 40.0 | 4.5 | 2.5 | 96 | 173 | |||||||||||||||||||
£ 54.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 20 d1 24 d2 M10 d3 16.0 d4 10 d5 25 h1 40.0 h2 stroke 4.5 h3 2.5 l2
≈ 96 Weight
g 173 | ||||||||||||||||||||||||||||||
74530.W0101 | 25 | 24 | M10 | 16.0 | 10 | 25 | 40.0 | 4.5 | 2.5 | 96 | 174 | |||||||||||||||||||
£ 55.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 25 d1 24 d2 M10 d3 16.0 d4 10 d5 25 h1 40.0 h2 stroke 4.5 h3 2.5 l2
≈ 96 Weight
g 174 | ||||||||||||||||||||||||||||||
74530.W0102 | 32 | 24 | M10 | 16.0 | 10 | 25 | 40.0 | 4.5 | 2.5 | 96 | 177 | |||||||||||||||||||
£ 55.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 32 d1 24 d2 M10 d3 16.0 d4 10 d5 25 h1 40.0 h2 stroke 4.5 h3 2.5 l2
≈ 96 Weight
g 177 | ||||||||||||||||||||||||||||||
74530.W0103 | 40 | 24 | M10 | 16.0 | 10 | 25 | 40.0 | 4.5 | 2.5 | 96 | 184 | |||||||||||||||||||
£ 57.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 40 d1 24 d2 M10 d3 16.0 d4 10 d5 25 h1 40.0 h2 stroke 4.5 h3 2.5 l2
≈ 96 Weight
g 184 | ||||||||||||||||||||||||||||||
74530.W0104 | 50 | 24 | M10 | 16.0 | 10 | 25 | 40.0 | 4.5 | 2.5 | 96 | 185 | |||||||||||||||||||
£ 58.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 50 d1 24 d2 M10 d3 16.0 d4 10 d5 25 h1 40.0 h2 stroke 4.5 h3 2.5 l2
≈ 96 Weight
g 185 | ||||||||||||||||||||||||||||||
74530.W0105 | 63 | 24 | M10 | 16.0 | 10 | 25 | 40.0 | 4.5 | 2.5 | 96 | 195 | |||||||||||||||||||
£ 60.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 24 d2 M10 d3 16.0 d4 10 d5 25 h1 40.0 h2 stroke 4.5 h3 2.5 l2
≈ 96 Weight
g 195 | ||||||||||||||||||||||||||||||
74530.W0106 | 80 | 24 | M10 | 16.0 | 10 | 25 | 40.0 | 4.5 | 2.5 | 96 | 205 | |||||||||||||||||||
£ 62.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 80 d1 24 d2 M10 d3 16.0 d4 10 d5 25 h1 40.0 h2 stroke 4.5 h3 2.5 l2
≈ 96 Weight
g 205 | ||||||||||||||||||||||||||||||
74530.W0120 | 25 | 28 | M12 | 19.0 | 12 | 30 | 48.5 | 4.5 | 4.5 | 110 | 283 | |||||||||||||||||||
£ 65.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 25 d1 28 d2 M12 d3 19.0 d4 12 d5 30 h1 48.5 h2 stroke 4.5 h3 4.5 l2
≈ 110 Weight
g 283 | ||||||||||||||||||||||||||||||
74530.W0121 | 32 | 28 | M12 | 19.0 | 12 | 30 | 48.5 | 4.5 | 4.5 | 110 | 287 | |||||||||||||||||||
£ 66.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 32 d1 28 d2 M12 d3 19.0 d4 12 d5 30 h1 48.5 h2 stroke 4.5 h3 4.5 l2
≈ 110 Weight
g 287 | ||||||||||||||||||||||||||||||
74530.W0122 | 40 | 28 | M12 | 19.0 | 12 | 30 | 48.5 | 4.5 | 4.5 | 110 | 298 | |||||||||||||||||||
£ 68.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 40 d1 28 d2 M12 d3 19.0 d4 12 d5 30 h1 48.5 h2 stroke 4.5 h3 4.5 l2
≈ 110 Weight
g 298 | ||||||||||||||||||||||||||||||
74530.W0123 | 50 | 28 | M12 | 19.0 | 12 | 30 | 48.5 | 4.5 | 4.5 | 110 | 302 | |||||||||||||||||||
£ 70.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 50 d1 28 d2 M12 d3 19.0 d4 12 d5 30 h1 48.5 h2 stroke 4.5 h3 4.5 l2
≈ 110 Weight
g 302 | ||||||||||||||||||||||||||||||
74530.W0124 | 63 | 28 | M12 | 19.0 | 12 | 30 | 48.5 | 4.5 | 4.5 | 110 | 312 | |||||||||||||||||||
£ 72.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 63 d1 28 d2 M12 d3 19.0 d4 12 d5 30 h1 48.5 h2 stroke 4.5 h3 4.5 l2
≈ 110 Weight
g 312 | ||||||||||||||||||||||||||||||
74530.W0125 | 80 | 28 | M12 | 19.0 | 12 | 30 | 48.5 | 4.5 | 4.5 | 110 | 320 | |||||||||||||||||||
£ 75.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 80 d1 28 d2 M12 d3 19.0 d4 12 d5 30 h1 48.5 h2 stroke 4.5 h3 4.5 l2
≈ 110 Weight
g 320 |
Stainless steel no. 1.4305 (AISI 303), matt shot-blasted. Ball knob DIN 319, plastic black.
Ideal whenever parts have to be clamped in a confined space or a particular lever position is required. Pulling the lever, disengages the serrations allowing it to be swivelled to the ideal clamping position. On releasing the lever it will automatically re-engage.