Adj. Clamping Levers
female, inner parts s/s
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 58.11 | 0% |
| 5-9 | £ 55.20 | 5% |
| 10-19 | £ 52.30 | 10% |
| 20-49 | £ 49.39 | 15% |
| 50+ | £ 43.58 | 25% |
Stainless steel no. 1.4305 (AISI 303), matt shot-blasted. Ball knob DIN 319, plastic black.
Ideal whenever parts have to be clamped in a confined space or a particular lever position is required. Pulling the lever, disengages the serrations allowing it to be swivelled to the ideal clamping position. On releasing the lever it will automatically re-engage.