Cylindrical Handles
Duroplast
Price & Availability | Article | d1 | d2 | l1 | t1 | Weight g | ||||||
75012.W1705 | 17 | 5 | 40 | 21 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 17 d2 5 l1 40 t1 21 Weight
g 9 | ||||||||||||
75012.W2110 | 21 | 10 | 50 | 28 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 21 d2 10 l1 50 t1 28 Weight
g 18 | ||||||||||||
75012.W2308 | 23 | 8 | 55 | 28 | 27 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 23 d2 8 l1 55 t1 28 Weight
g 27 | ||||||||||||
75012.W2512 | 25 | 12 | 65 | 30 | 35 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 25 d2 12 l1 65 t1 30 Weight
g 35 | ||||||||||||
75012.W2812 | 28 | 12 | 85 | 45 | 58 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 28 d2 12 l1 85 t1 45 Weight
g 58 | ||||||||||||
75012.W2814 | 28 | 14 | 85 | 45 | 55 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 28 d2 14 l1 85 t1 45 Weight
g 55 | ||||||||||||
75012.W2914 | 29 | 14 | 115 | 45 | 84 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 29 d2 14 l1 115 t1 45 Weight
g 84 |
Phenolic plastic, black.
Special sizes and colours available on request, subject to minimum order quantity.