Ball Knobs
Duroplast
Price & Availability | Article | d1 | d2 | d3 ≈ | h ≈ | t1 min. | Weight g | ||||||||||||||||||
73002.W0025 | 25 | M 6 | 15 | 22.5 | 11.0 | 58 | |||||||||||||||||||
£ 10.67 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 6 d3
≈ 15 h
≈ 22.5 t1
min. 11.0 Weight
g 58 | |||||||||||||||||||||||||
73002.W0032 | 32 | M 8 | 18 | 29.0 | 14.5 | 116 | |||||||||||||||||||
£ 15.44 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32 d2 M 8 d3
≈ 18 h
≈ 29.0 t1
min. 14.5 Weight
g 116 |
Steel, polished, bright