Price & Availability | Article | Finish | d1 | d2 | d3 | d4 ≈ | h ≈ | t1 min. | t2 min. | t3 min. | Weight g | ||||||||||||||||||
73000.W0016 | Moulded Thread | 16 | M 4 | - | 8 | 15.0 | 7.0 | - | - | 3.2 | |||||||||||||||||||
£ 0.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Moulded Thread d1 16 d2 M 4 d3 - d4
≈ 8 h
≈ 15.0 t1
min. 7.0 t2
min. - t3
min. - Weight
g 3.2 | |||||||||||||||||||||||||||||
73000.W0020 | Moulded Thread | 20 | M 5 | - | 12 | 18.0 | 9.0 | - | - | 5.2 | |||||||||||||||||||
£ 0.96 per unit (click for quantity discounts) Ready to despatch 62 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Moulded Thread d1 20 d2 M 5 d3 - d4
≈ 12 h
≈ 18.0 t1
min. 9.0 t2
min. - t3
min. - Weight
g 5.2 | |||||||||||||||||||||||||||||
73000.W0025 | Moulded Thread | 25 | M 6 | - | 15 | 22.5 | 11.0 | - | - | 10.0 | |||||||||||||||||||
£ 1.02 per unit (click for quantity discounts) Ready to despatch 59 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Moulded Thread d1 25 d2 M 6 d3 - d4
≈ 15 h
≈ 22.5 t1
min. 11.0 t2
min. - t3
min. - Weight
g 10.0 | |||||||||||||||||||||||||||||
73000.W0032 | Moulded Thread | 32 | M 8 | - | 18 | 29.0 | 14.0 | - | - | 22.0 | |||||||||||||||||||
£ 1.43 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Moulded Thread d1 32 d2 M 8 d3 - d4
≈ 18 h
≈ 29.0 t1
min. 14.0 t2
min. - t3
min. - Weight
g 22.0 | |||||||||||||||||||||||||||||
73000.W0040 | Moulded Thread | 40 | M10 | - | 22 | 37.0 | 18.0 | - | - | 43.0 | |||||||||||||||||||
£ 2.40 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Moulded Thread d1 40 d2 M10 d3 - d4
≈ 22 h
≈ 37.0 t1
min. 18.0 t2
min. - t3
min. - Weight
g 43.0 | |||||||||||||||||||||||||||||
73000.W0050 | Moulded Thread | 50 | M12 | - | 28 | 46.0 | 21.0 | - | - | 86.0 | |||||||||||||||||||
£ 4.12 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Moulded Thread d1 50 d2 M12 d3 - d4
≈ 28 h
≈ 46.0 t1
min. 21.0 t2
min. - t3
min. - Weight
g 86.0 | |||||||||||||||||||||||||||||
73000.W0116 | Threaded Bush | 16 | M 4 | - | 8 | 15.0 | - | 6.0 | - | 5.1 | |||||||||||||||||||
£ 1.07 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bush d1 16 d2 M 4 d3 - d4
≈ 8 h
≈ 15.0 t1
min. - t2
min. 6.0 t3
min. - Weight
g 5.1 | |||||||||||||||||||||||||||||
73000.W0120 | Threaded Bush | 20 | M 5 | - | 12 | 18.0 | - | 7.5 | - | 6.6 | |||||||||||||||||||
£ 1.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bush d1 20 d2 M 5 d3 - d4
≈ 12 h
≈ 18.0 t1
min. - t2
min. 7.5 t3
min. - Weight
g 6.6 | |||||||||||||||||||||||||||||
73000.W0125 | Threaded Bush | 25 | M 6 | - | 15 | 22.5 | - | 9.0 | - | 13.0 | |||||||||||||||||||
£ 1.48 per unit (click for quantity discounts) Ready to despatch 1226 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bush d1 25 d2 M 6 d3 - d4
≈ 15 h
≈ 22.5 t1
min. - t2
min. 9.0 t3
min. - Weight
g 13.0 | |||||||||||||||||||||||||||||
73000.W0132 | Threaded Bush | 32 | M 8 | - | 18 | 29.0 | - | 12.0 | - | 26.0 | |||||||||||||||||||
£ 1.87 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bush d1 32 d2 M 8 d3 - d4
≈ 18 h
≈ 29.0 t1
min. - t2
min. 12.0 t3
min. - Weight
g 26.0 | |||||||||||||||||||||||||||||
73000.W0140 | Threaded Bush | 40 | M10 | - | 22 | 37.0 | - | 15.0 | - | 56.0 | |||||||||||||||||||
£ 3.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bush d1 40 d2 M10 d3 - d4
≈ 22 h
≈ 37.0 t1
min. - t2
min. 15.0 t3
min. - Weight
g 56.0 | |||||||||||||||||||||||||||||
73000.W0150 | Threaded Bush | 50 | M12 | - | 28 | 46.0 | - | 18.0 | - | 108.0 | |||||||||||||||||||
£ 5.90 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bush d1 50 d2 M12 d3 - d4
≈ 28 h
≈ 46.0 t1
min. - t2
min. 18.0 t3
min. - Weight
g 108.0 | |||||||||||||||||||||||||||||
73000.W0216 | Taper Bore | 16 | - | 4 | 8 | 15.0 | - | - | 9.0 | 2.7 | |||||||||||||||||||
£ 1.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Taper Bore d1 16 d2 - d3 4 d4
≈ 8 h
≈ 15.0 t1
min. - t2
min. - t3
min. 9.0 Weight
g 2.7 | |||||||||||||||||||||||||||||
73000.W0220 | Taper Bore | 20 | - | 5 | 12 | 18.0 | - | - | 12.0 | 5.1 | |||||||||||||||||||
£ 1.07 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Taper Bore d1 20 d2 - d3 5 d4
≈ 12 h
≈ 18.0 t1
min. - t2
min. - t3
min. 12.0 Weight
g 5.1 | |||||||||||||||||||||||||||||
73000.W0225 | Taper Bore | 25 | - | 6 | 15 | 22.5 | - | - | 15.0 | 9.3 | |||||||||||||||||||
£ 1.48 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Taper Bore d1 25 d2 - d3 6 d4
≈ 15 h
≈ 22.5 t1
min. - t2
min. - t3
min. 15.0 Weight
g 9.3 | |||||||||||||||||||||||||||||
73000.W0232 | Taper Bore | 32 | - | 8 | 18 | 29.0 | - | - | 15.0 | 19.0 | |||||||||||||||||||
£ 1.66 per unit (click for quantity discounts) Ready to despatch 281 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Taper Bore d1 32 d2 - d3 8 d4
≈ 18 h
≈ 29.0 t1
min. - t2
min. - t3
min. 15.0 Weight
g 19.0 | |||||||||||||||||||||||||||||
73000.W0240 | Taper Bore | 40 | - | 10 | 22 | 37.0 | - | - | 20.0 | 39.0 | |||||||||||||||||||
£ 2.81 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Taper Bore d1 40 d2 - d3 10 d4
≈ 22 h
≈ 37.0 t1
min. - t2
min. - t3
min. 20.0 Weight
g 39.0 | |||||||||||||||||||||||||||||
73000.W0250 | Taper Bore | 50 | - | 12 | 28 | 46.0 | - | - | 22.0 | 84.0 | |||||||||||||||||||
£ 4.54 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Taper Bore d1 50 d2 - d3 12 d4
≈ 28 h
≈ 46.0 t1
min. - t2
min. - t3
min. 22.0 Weight
g 84.0 |
Duroplast PF 31 DIN 7708, black.
Bush: steel, zinc-plated. 73000.W0116 has bush of brass.
Finish: polished, jointless.
Threaded bush type also available in red, subject to minimum quantity.
Temperature range max. 110°C. Assembly of taper bush model is through lightly tapping with a hammer, the knob will hold in position without need for cementing. Counter bore requires an h9 fit.