Ball Knobs
Duroplast
Units | Price/unit after discount | Applied Discount |
1-19 | £ 1.43 | 0% |
20-49 | £ 1.29 | 10% |
50-99 | £ 1.22 | 15% |
100-499 | £ 1.07 | 25% |
500+ | £ 0.93 | 35% |
Duroplast PF 31 DIN 7708, black.
Bush: steel, zinc-plated. 73000.W0116 has bush of brass.
Finish: polished, jointless.
Threaded bush type also available in red, subject to minimum quantity.
Temperature range max. 110°C. Assembly of taper bush model is through lightly tapping with a hammer, the knob will hold in position without need for cementing. Counter bore requires an h9 fit.