Ball Knobs
Duroplast
| Price & Availability | Article | d1 | d2 | l1 | l2 | l3 | d3 | A/F | Weight g | ||||||||||||||||||
| 73020.W0041 | 41 | M 8 | 15 | 12 | 51 | 13 | 4 | 87 | |||||||||||||||||||
£ 8.38 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 41 d2 M 8 l1 15 l2 12 l3 51 d3 13 A/F 4 Weight
g 87 | |||||||||||||||||||||||||||
| 73020.W0042 | 41 | M10 | 17 | 12 | 51 | 13 | 5 | 90 | |||||||||||||||||||
£ 8.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 41 d2 M10 l1 17 l2 12 l3 51 d3 13 A/F 5 Weight
g 90 | |||||||||||||||||||||||||||
| 73020.W0047 | 47 | M 8 | 15 | 12 | 58 | 14 | 4 | 118 | |||||||||||||||||||
£ 11.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 47 d2 M 8 l1 15 l2 12 l3 58 d3 14 A/F 4 Weight
g 118 | |||||||||||||||||||||||||||
| 73020.W0048 | 47 | M10 | 17 | 12 | 58 | 14 | 5 | 121 | |||||||||||||||||||
£ 11.72 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 47 d2 M10 l1 17 l2 12 l3 58 d3 14 A/F 5 Weight
g 121 | |||||||||||||||||||||||||||
| 73020.W0061 | 60 | M 8 | 15 | 12 | 71 | 14 | 4 | 206 | |||||||||||||||||||
£ 16.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 M 8 l1 15 l2 12 l3 71 d3 14 A/F 4 Weight
g 206 | |||||||||||||||||||||||||||
| 73020.W0062 | 60 | M10 | 17 | 12 | 71 | 14 | 5 | 212 | |||||||||||||||||||
£ 16.39 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 M10 l1 17 l2 12 l3 71 d3 14 A/F 5 Weight
g 212 | |||||||||||||||||||||||||||
Duroplast, black. Zinc plated steel stud, hexagonal locking blind hole.