Ball Knobs
Duroplast
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 1.73 | 0% |
| 20-49 | £ 1.56 | 10% |
| 50-99 | £ 1.47 | 15% |
| 100-499 | £ 1.30 | 25% |
| 500+ | £ 1.12 | 35% |
Duroplast PF 31 DIN 7708, black.
Bush: steel, zinc-plated. 73000.W0116 has bush of brass.
Finish: polished, jointless.
Threaded bush type also available in red, subject to minimum quantity.
Temperature range max. 110°C. Assembly of taper bush model is through lightly tapping with a hammer, the knob will hold in position without need for cementing. Counter bore requires an h9 fit.