Ball Knobs
Duroplast
Price & Availability | Article | d1 | d2 | d3 ≈ | h ≈ | t1 min. | Weight g | ||||||||||||||||||
73002.W0016 | 16 | M 4 | 8 | 15.0 | 7.0 | 16 | |||||||||||||||||||
£ 8.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 16 d2 M 4 d3
≈ 8 h
≈ 15.0 t1
min. 7.0 Weight
g 16 | |||||||||||||||||||||||||
73002.W0020 | 20 | M 5 | 12 | 18.0 | 9.0 | 26 | |||||||||||||||||||
£ 9.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 d2 M 5 d3
≈ 12 h
≈ 18.0 t1
min. 9.0 Weight
g 26 | |||||||||||||||||||||||||
73002.W0025 | 25 | M 6 | 15 | 22.5 | 11.0 | 58 | |||||||||||||||||||
£ 10.67 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 6 d3
≈ 15 h
≈ 22.5 t1
min. 11.0 Weight
g 58 | |||||||||||||||||||||||||
73002.W0032 | 32 | M 8 | 18 | 29.0 | 14.5 | 116 | |||||||||||||||||||
£ 15.44 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32 d2 M 8 d3
≈ 18 h
≈ 29.0 t1
min. 14.5 Weight
g 116 | |||||||||||||||||||||||||
73002.W0040 | 40 | M10 | 22 | 37.0 | 18.0 | 241 | |||||||||||||||||||
£ 21.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M10 d3
≈ 22 h
≈ 37.0 t1
min. 18.0 Weight
g 241 | |||||||||||||||||||||||||
73002.W0050 | 50 | M12 | 27 | 46.0 | 21.0 | 475 | |||||||||||||||||||
£ 32.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M12 d3
≈ 27 h
≈ 46.0 t1
min. 21.0 Weight
g 475 |
Steel, polished, bright