Ball Knobs
Duroplast
| Price & Availability | Article | d1 | d2 | d3 ≈ | h ≈ | t1 min. | Weight g | ||||||||||||||||||
| 73004.W0216 | 16 | M 4 | 8 | 15.0 | 7.0 | 16 | |||||||||||||||||||
£ 10.16 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 16 d2 M 4 d3
≈ 8 h
≈ 15.0 t1
min. 7.0 Weight
g 16 | |||||||||||||||||||||||||
| 73004.W0220 | 20 | M 5 | 12 | 18.0 | 9.0 | 31 | |||||||||||||||||||
£ 11.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 d2 M 5 d3
≈ 12 h
≈ 18.0 t1
min. 9.0 Weight
g 31 | |||||||||||||||||||||||||
| 73004.W0225 | 25 | M 6 | 15 | 22.5 | 11.0 | 59 | |||||||||||||||||||
£ 17.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 6 d3
≈ 15 h
≈ 22.5 t1
min. 11.0 Weight
g 59 | |||||||||||||||||||||||||
| 73004.W0232 | 32 | M 8 | 18 | 29.0 | 14.5 | 122 | |||||||||||||||||||
£ 25.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32 d2 M 8 d3
≈ 18 h
≈ 29.0 t1
min. 14.5 Weight
g 122 | |||||||||||||||||||||||||
| 73004.W0240 | 40 | M10 | 22 | 37.0 | 18.0 | 242 | |||||||||||||||||||
£ 45.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M10 d3
≈ 22 h
≈ 37.0 t1
min. 18.0 Weight
g 242 | |||||||||||||||||||||||||
Stainless steel 1.4305, dull blasted