Ball Knobs
Duroplast
Price & Availability | Article | Type | d1 | d2 | d3 | l | d4 | h | t | Weight g | ||||||||||||||||||
73200.W0017 | Threaded Bush | 17 | M 5 | - | - | 10 | 14 | 7 | 4.8 | |||||||||||||||||||
£ 2.12 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Bush d1 17 d2 M 5 d3 - l - d4 10 h 14 t 7 Weight
g 4.8 | ||||||||||||||||||||||||||||
73200.W0021 | Threaded Bush | 21 | M 6 | - | - | 12 | 17 | 11 | 8.2 | |||||||||||||||||||
£ 2.29 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Bush d1 21 d2 M 6 d3 - l - d4 12 h 17 t 11 Weight
g 8.2 | ||||||||||||||||||||||||||||
73200.W0033 | Threaded Bush | 33 | M 8 | - | - | 18 | 29 | 12 | 19.0 | |||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Bush d1 33 d2 M 8 d3 - l - d4 18 h 29 t 12 Weight
g 19.0 | ||||||||||||||||||||||||||||
73200.W0117 | Grub Screw | 17 | - | M 5 | 9 | 10 | 14 | - | 4.2 | |||||||||||||||||||
£ 2.09 per unit (click for quantity discounts) Ready to despatch 55 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Grub Screw d1 17 d2 - d3 M 5 l 9 d4 10 h 14 t - Weight
g 4.2 | ||||||||||||||||||||||||||||
73200.W0121 | Grub Screw | 21 | - | M 6 | 10 | 12 | 17 | - | 7.1 | |||||||||||||||||||
£ 2.50 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Grub Screw d1 21 d2 - d3 M 6 l 10 d4 12 h 17 t - Weight
g 7.1 | ||||||||||||||||||||||||||||
73200.W0125 | Grub Screw | 25 | - | M 6 | 10 | 14 | 21 | - | 10.0 | |||||||||||||||||||
£ 2.92 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Grub Screw d1 25 d2 - d3 M 6 l 10 d4 14 h 21 t - Weight
g 10.0 |
Black, duroplast PF31.
Brass bush or zinc plated steel male thread.
Max. temperature 110°C.