Three Lobe Knob
with s/s bush
Price & Availability | Article | d1 | d2 | d3 | d4 | h1 | h2 | t1 | Weight g | ||||||||||||||||||
70580.W0060 | 30 | M 6 | 14 | 11 | 22 | 11 | 9 | 11 | |||||||||||||||||||
£ 3.35 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 M 6 d3 14 d4 11 h1 22 h2 11 t1 9 Weight
g 11 | |||||||||||||||||||||||||||
70580.W0080 | 40 | M 8 | 18 | 15 | 28 | 13 | 13 | 26 | |||||||||||||||||||
£ 3.70 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M 8 d3 18 d4 15 h1 28 h2 13 t1 13 Weight
g 26 | |||||||||||||||||||||||||||
70580.W0100 | 50 | M10 | 22 | 20 | 33 | 15 | 16 | 43 | |||||||||||||||||||
£ 4.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M10 d3 22 d4 20 h1 33 h2 15 t1 16 Weight
g 43 |
Grip: thermoplastic, black.
Bush: stainless steel.