Three Lobe Knob
with s/s bush
Price & Availability | Article | d1 | d2 | l1 | d3 | h1 | h2 | Weight g | ||||||||||||||||||
70590.W0061 | 30 | M 6 | 20 | 14 | 22 | 11 | 18 | |||||||||||||||||||
£ 3.09 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 30 d2 M 6 l1 20 d3 14 h1 22 h2 11 Weight
g 18 | ||||||||||||||||||||||||||
70590.W0062 | 30 | M 6 | 30 | 14 | 22 | 11 | 20 | |||||||||||||||||||
£ 3.17 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1 30 d2 M 6 l1 30 d3 14 h1 22 h2 11 Weight
g 20 | ||||||||||||||||||||||||||
70590.W0081 | 40 | M 8 | 20 | 18 | 28 | 13 | 20 | |||||||||||||||||||
£ 3.58 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
d1 40 d2 M 8 l1 20 d3 18 h1 28 h2 13 Weight
g 20 | ||||||||||||||||||||||||||
70590.W0082 | 40 | M 8 | 30 | 18 | 28 | 13 | 23 | |||||||||||||||||||
£ 3.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 40 d2 M 8 l1 30 d3 18 h1 28 h2 13 Weight
g 23 | ||||||||||||||||||||||||||
70590.W0101 | 50 | M10 | 25 | 22 | 33 | 15 | 60 | |||||||||||||||||||
£ 5.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 50 d2 M10 l1 25 d3 22 h1 33 h2 15 Weight
g 60 | ||||||||||||||||||||||||||
70590.W0102 | 50 | M10 | 30 | 22 | 33 | 15 | 64 | |||||||||||||||||||
£ 5.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 50 d2 M10 l1 30 d3 22 h1 33 h2 15 Weight
g 64 |
Grip: thermoplastic, black.
Grub screw: stainless steel.