Three Lobe Knob
with s/s bush
Price & Availability | Article | Type | d1 | d2 | d3 | h1 | h2 | t1 | Weight g | ||||||||||||||||||
70640.W0045 | Threaded Through | 45 | M 6 | 18 | 27 | 16 | 15 | 12.4 | |||||||||||||||||||
£ 1.79 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Through d1 45 d2 M 6 d3 18 h1 27 h2 16 t1 15 Weight
g 12.4 | |||||||||||||||||||||||||||
70640.W0046 | Threaded Through | 45 | M 8 | 18 | 27 | 16 | 15 | 13.2 | |||||||||||||||||||
£ 1.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Through d1 45 d2 M 8 d3 18 h1 27 h2 16 t1 15 Weight
g 13.2 | |||||||||||||||||||||||||||
70640.W0047 | Threaded Through | 45 | M10 | 18 | 27 | 16 | 15 | 13.2 | |||||||||||||||||||
£ 1.99 per unit (click for quantity discounts) Ready to despatch 54 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Through d1 45 d2 M10 d3 18 h1 27 h2 16 t1 15 Weight
g 13.2 | |||||||||||||||||||||||||||
70640.W0055 | Threaded Through | 55 | M 8 | 20 | 33 | 19 | 15 | 18.2 | |||||||||||||||||||
£ 1.99 per unit (click for quantity discounts) Ready to despatch 85 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Through d1 55 d2 M 8 d3 20 h1 33 h2 19 t1 15 Weight
g 18.2 | |||||||||||||||||||||||||||
70640.W0056 | Threaded Through | 55 | M10 | 20 | 33 | 19 | 15 | 19.2 | |||||||||||||||||||
£ 2.06 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Through d1 55 d2 M10 d3 20 h1 33 h2 19 t1 15 Weight
g 19.2 | |||||||||||||||||||||||||||
70640.W0057 | Threaded Through | 55 | M12 | 20 | 33 | 19 | 15 | 19.8 | |||||||||||||||||||
£ 2.26 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Through d1 55 d2 M12 d3 20 h1 33 h2 19 t1 15 Weight
g 19.8 | |||||||||||||||||||||||||||
70640.W0146 | Threaded Bush | 45 | M 6 | 18 | 27 | 16 | 14 | 13.8 | |||||||||||||||||||
£ 1.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Bush d1 45 d2 M 6 d3 18 h1 27 h2 16 t1 14 Weight
g 13.8 | |||||||||||||||||||||||||||
70640.W0148 | Threaded Bush | 45 | M 8 | 18 | 27 | 16 | 14 | 15.6 | |||||||||||||||||||
£ 1.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Bush d1 45 d2 M 8 d3 18 h1 27 h2 16 t1 14 Weight
g 15.6 | |||||||||||||||||||||||||||
70640.W0150 | Threaded Bush | 45 | M10 | 18 | 27 | 16 | 14 | 17.2 | |||||||||||||||||||
£ 1.77 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Bush d1 45 d2 M10 d3 18 h1 27 h2 16 t1 14 Weight
g 17.2 | |||||||||||||||||||||||||||
70640.W0155 | Threaded Bush | 55 | M 8 | 20 | 33 | 19 | 14 | 22.8 | |||||||||||||||||||
£ 1.85 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Bush d1 55 d2 M 8 d3 20 h1 33 h2 19 t1 14 Weight
g 22.8 | |||||||||||||||||||||||||||
70640.W0156 | Threaded Bush | 55 | M10 | 20 | 33 | 19 | 14 | 23.4 | |||||||||||||||||||
£ 1.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Bush d1 55 d2 M10 d3 20 h1 33 h2 19 t1 14 Weight
g 23.4 | |||||||||||||||||||||||||||
70640.W0157 | Threaded Bush | 55 | M12 | 20 | 33 | 19 | 14 | 25.6 | |||||||||||||||||||
£ 2.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded Bush d1 55 d2 M12 d3 20 h1 33 h2 19 t1 14 Weight
g 25.6 |
Brass bush. Thermoplastic, matt black.