Three Lobe Knob
with s/s bush
Price & Availability | Article | d1 | d2 | l1 | d3 | h1 | h2 | Weight g | ||||||||||||||||||
70660.W0451 | 45 | M 6 | 20 | 18 | 27 | 16 | 16.4 | |||||||||||||||||||
£ 1.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M 6 l1 20 d3 18 h1 27 h2 16 Weight
g 16.4 | ||||||||||||||||||||||||||
70660.W0452 | 45 | M 6 | 25 | 18 | 27 | 16 | 17.0 | |||||||||||||||||||
£ 1.19 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M 6 l1 25 d3 18 h1 27 h2 16 Weight
g 17.0 | ||||||||||||||||||||||||||
70660.W0453 | 45 | M 6 | 40 | 18 | 27 | 16 | 20.0 | |||||||||||||||||||
£ 1.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M 6 l1 40 d3 18 h1 27 h2 16 Weight
g 20.0 | ||||||||||||||||||||||||||
70660.W0454 | 45 | M 8 | 20 | 18 | 27 | 16 | 20.2 | |||||||||||||||||||
£ 1.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M 8 l1 20 d3 18 h1 27 h2 16 Weight
g 20.2 | ||||||||||||||||||||||||||
70660.W0455 | 45 | M 8 | 30 | 18 | 27 | 16 | 23.6 | |||||||||||||||||||
£ 1.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M 8 l1 30 d3 18 h1 27 h2 16 Weight
g 23.6 | ||||||||||||||||||||||||||
70660.W0456 | 45 | M 8 | 40 | 18 | 27 | 16 | 27.0 | |||||||||||||||||||
£ 1.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M 8 l1 40 d3 18 h1 27 h2 16 Weight
g 27.0 | ||||||||||||||||||||||||||
70660.W0457 | 45 | M10 | 20 | 18 | 27 | 16 | 30.0 | |||||||||||||||||||
£ 1.36 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M10 l1 20 d3 18 h1 27 h2 16 Weight
g 30.0 | ||||||||||||||||||||||||||
70660.W0458 | 45 | M10 | 30 | 18 | 27 | 16 | 35.0 | |||||||||||||||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M10 l1 30 d3 18 h1 27 h2 16 Weight
g 35.0 | ||||||||||||||||||||||||||
70660.W0551 | 55 | M 6 | 20 | 20 | 33 | 19 | 22.8 | |||||||||||||||||||
£ 1.32 per unit (click for quantity discounts) Ready to despatch 60 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M 6 l1 20 d3 20 h1 33 h2 19 Weight
g 22.8 | ||||||||||||||||||||||||||
70660.W0552 | 55 | M 6 | 25 | 20 | 33 | 19 | 23.6 | |||||||||||||||||||
£ 1.32 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M 6 l1 25 d3 20 h1 33 h2 19 Weight
g 23.6 | ||||||||||||||||||||||||||
70660.W0553 | 55 | M 6 | 40 | 20 | 33 | 19 | 26.8 | |||||||||||||||||||
£ 1.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M 6 l1 40 d3 20 h1 33 h2 19 Weight
g 26.8 | ||||||||||||||||||||||||||
70660.W0554 | 55 | M 8 | 20 | 20 | 33 | 19 | 27.2 | |||||||||||||||||||
£ 1.36 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M 8 l1 20 d3 20 h1 33 h2 19 Weight
g 27.2 | ||||||||||||||||||||||||||
70660.W0556 | 55 | M 8 | 40 | 20 | 33 | 19 | 33.4 | |||||||||||||||||||
£ 1.41 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M 8 l1 40 d3 20 h1 33 h2 19 Weight
g 33.4 | ||||||||||||||||||||||||||
70660.W0560 | 55 | M 8 | 30 | 20 | 33 | 19 | 30.1 | |||||||||||||||||||
£ 1.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M 8 l1 30 d3 20 h1 33 h2 19 Weight
g 30.1 | ||||||||||||||||||||||||||
70660.W0557 | 55 | M10 | 20 | 20 | 33 | 19 | 36.4 | |||||||||||||||||||
£ 1.46 per unit (click for quantity discounts) Ready to despatch 44 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M10 l1 20 d3 20 h1 33 h2 19 Weight
g 36.4 | ||||||||||||||||||||||||||
70660.W0558 | 55 | M10 | 30 | 20 | 33 | 19 | 42.0 | |||||||||||||||||||
£ 1.52 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M10 l1 30 d3 20 h1 33 h2 19 Weight
g 42.0 |
Zinc plated steel stud. Thermoplastic, matt black.