Three Lobe Knob
with s/s bush
Price & Availability | Article | d1 | d2 | l1 | d3 | h1 | h2 | h3 | w1 | Weight g | ||||||||||||||||||
70630.W0341 | 34 | M 6 | 20 | 17 | 22 | 20 | 12 | 7.0 | 15.0 | |||||||||||||||||||
£ 1.93 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 34 d2 M 6 l1 20 d3 17 h1 22 h2 20 h3 12 w1 7.0 Weight
g 15.0 | ||||||||||||||||||||||||||||
70630.W0342 | 34 | M 6 | 25 | 17 | 22 | 20 | 12 | 7.0 | 16.0 | |||||||||||||||||||
£ 1.99 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 34 d2 M 6 l1 25 d3 17 h1 22 h2 20 h3 12 w1 7.0 Weight
g 16.0 | ||||||||||||||||||||||||||||
70630.W0343 | 34 | M 6 | 30 | 17 | 32 | 20 | 12 | 7.0 | 17.0 | |||||||||||||||||||
£ 2.02 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 34 d2 M 6 l1 30 d3 17 h1 32 h2 20 h3 12 w1 7.0 Weight
g 17.0 | ||||||||||||||||||||||||||||
70630.W0344 | 34 | M 8 | 20 | 17 | 22 | 20 | 12 | 7.0 | 19.0 | |||||||||||||||||||
£ 2.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 34 d2 M 8 l1 20 d3 17 h1 22 h2 20 h3 12 w1 7.0 Weight
g 19.0 | ||||||||||||||||||||||||||||
70630.W0345 | 34 | M 8 | 25 | 17 | 22 | 20 | 12 | 7.0 | 20.0 | |||||||||||||||||||
£ 2.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 34 d2 M 8 l1 25 d3 17 h1 22 h2 20 h3 12 w1 7.0 Weight
g 20.0 | ||||||||||||||||||||||||||||
70630.W0451 | 41 | M 8 | 20 | 25 | 30 | 27 | 18 | 8.5 | 35.0 | |||||||||||||||||||
£ 2.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 41 d2 M 8 l1 20 d3 25 h1 30 h2 27 h3 18 w1 8.5 Weight
g 35.0 | ||||||||||||||||||||||||||||
70630.W0452 | 41 | M 8 | 30 | 25 | 30 | 27 | 18 | 8.5 | 37.0 | |||||||||||||||||||
£ 2.79 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 41 d2 M 8 l1 30 d3 25 h1 30 h2 27 h3 18 w1 8.5 Weight
g 37.0 | ||||||||||||||||||||||||||||
70630.W0453 | 41 | M 8 | 40 | 25 | 30 | 27 | 18 | 8.5 | 41.0 | |||||||||||||||||||
£ 2.85 per unit (click for quantity discounts) Ready to despatch 300 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 41 d2 M 8 l1 40 d3 25 h1 30 h2 27 h3 18 w1 8.5 Weight
g 41.0 | ||||||||||||||||||||||||||||
70630.W0454 | 41 | M10 | 30 | 25 | 30 | 27 | 18 | 8.5 | 46.0 | |||||||||||||||||||
£ 3.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 41 d2 M10 l1 30 d3 25 h1 30 h2 27 h3 18 w1 8.5 Weight
g 46.0 | ||||||||||||||||||||||||||||
70630.W0651 | 65 | M 8 | 40 | 30 | 39 | 36 | 25 | 10.0 | 65.0 | |||||||||||||||||||
£ 3.76 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 65 d2 M 8 l1 40 d3 30 h1 39 h2 36 h3 25 w1 10.0 Weight
g 65.0 | ||||||||||||||||||||||||||||
70630.W0652 | 65 | M10 | 30 | 30 | 39 | 36 | 25 | 10.0 | 71.0 | |||||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 65 d2 M10 l1 30 d3 30 h1 39 h2 36 h3 25 w1 10.0 Weight
g 71.0 | ||||||||||||||||||||||||||||
70630.W0851 | 85 | M12 | 20 | 35 | 48 | 43 | 30 | 12.0 | 124.0 | |||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 85 d2 M12 l1 20 d3 35 h1 48 h2 43 h3 30 w1 12.0 Weight
g 124.0 | ||||||||||||||||||||||||||||
70630.W0852 | 85 | M12 | 35 | 35 | 48 | 43 | 30 | 12.0 | 130.0 | |||||||||||||||||||
£ 5.77 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 85 d2 M12 l1 35 d3 35 h1 48 h2 43 h3 30 w1 12.0 Weight
g 130.0 |
Zinc plated steel stud. Duroplast, black.