Three Lobe Knob
with s/s bush
Price & Availability | Article | d1 | d2 | l1 | d3 | h1 | h2 | Weight g | ||||||||||||||||||
70590.W0061 | 30 | M 6 | 20 | 14 | 22 | 11 | 18 | |||||||||||||||||||
£ 3.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 M 6 l1 20 d3 14 h1 22 h2 11 Weight
g 18 | ||||||||||||||||||||||||||
70590.W0062 | 30 | M 6 | 30 | 14 | 22 | 11 | 20 | |||||||||||||||||||
£ 3.17 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 M 6 l1 30 d3 14 h1 22 h2 11 Weight
g 20 | ||||||||||||||||||||||||||
70590.W0081 | 40 | M 8 | 20 | 18 | 28 | 13 | 20 | |||||||||||||||||||
£ 3.58 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M 8 l1 20 d3 18 h1 28 h2 13 Weight
g 20 |
Grip: thermoplastic, black.
Grub screw: stainless steel.