Three Lobe Knob
with s/s bush
Price & Availability | Article | d1 | d2 | d3 | h1 | h2 | t1 | t2 | w1 | Weight g | ||||||||||||||||||
70620.W0345 | 34 | M 5 | 17 | 22 | 20 | 12 | 9 | 7.0 | 11 | |||||||||||||||||||
£ 1.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 34 d2 M 5 d3 17 h1 22 h2 20 t1 12 t2 9 w1 7.0 Weight
g 11 | ||||||||||||||||||||||||||||
70620.W0346 | 34 | M 6 | 17 | 22 | 20 | 12 | 9 | 7.0 | 11 | |||||||||||||||||||
£ 2.02 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 34 d2 M 6 d3 17 h1 22 h2 20 t1 12 t2 9 w1 7.0 Weight
g 11 | ||||||||||||||||||||||||||||
70620.W0348 | 34 | M 8 | 17 | 22 | 20 | 12 | 9 | 7.0 | 12 | |||||||||||||||||||
£ 2.11 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 34 d2 M 8 d3 17 h1 22 h2 20 t1 12 t2 9 w1 7.0 Weight
g 12 | ||||||||||||||||||||||||||||
70620.W0456 | 45 | M 6 | 25 | 30 | 27 | 18 | 13 | 8.5 | 26 | |||||||||||||||||||
£ 2.91 per unit (click for quantity discounts) Ready to despatch 36 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M 6 d3 25 h1 30 h2 27 t1 18 t2 13 w1 8.5 Weight
g 26 | ||||||||||||||||||||||||||||
70620.W0458 | 45 | M 8 | 25 | 30 | 27 | 18 | 15 | 8.5 | 27 | |||||||||||||||||||
£ 2.96 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M 8 d3 25 h1 30 h2 27 t1 18 t2 15 w1 8.5 Weight
g 27 | ||||||||||||||||||||||||||||
70620.W0459 | 45 | M10 | 25 | 30 | 27 | 18 | 16 | 8.5 | 28 | |||||||||||||||||||
£ 3.09 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M10 d3 25 h1 30 h2 27 t1 18 t2 16 w1 8.5 Weight
g 28 | ||||||||||||||||||||||||||||
70620.W0659 | 65 | M10 | 30 | 39 | 36 | 25 | 16 | 10.0 | 51 | |||||||||||||||||||
£ 3.83 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 65 d2 M10 d3 30 h1 39 h2 36 t1 25 t2 16 w1 10.0 Weight
g 51 | ||||||||||||||||||||||||||||
70620.W0660 | 65 | M12 | 30 | 39 | 36 | 25 | 18 | 10.0 | 56 | |||||||||||||||||||
£ 4.39 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 65 d2 M12 d3 30 h1 39 h2 36 t1 25 t2 18 w1 10.0 Weight
g 56 | ||||||||||||||||||||||||||||
70620.W0859 | 85 | M10 | 35 | 48 | 43 | 30 | 16 | 12.0 | 89 | |||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 85 d2 M10 d3 35 h1 48 h2 43 t1 30 t2 16 w1 12.0 Weight
g 89 | ||||||||||||||||||||||||||||
70620.W0860 | 85 | M12 | 35 | 48 | 43 | 30 | 18 | 12.0 | 94 | |||||||||||||||||||
£ 6.43 per unit (click for quantity discounts) Ready to despatch 194 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 85 d2 M12 d3 35 h1 48 h2 43 t1 30 t2 18 w1 12.0 Weight
g 94 | ||||||||||||||||||||||||||||
70620.W0861 | 85 | M16 | 35 | 48 | 43 | 30 | 20 | 12.0 | 100 | |||||||||||||||||||
£ 6.66 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 85 d2 M16 d3 35 h1 48 h2 43 t1 30 t2 20 w1 12.0 Weight
g 100 |
Brass bush. Duroplast, black.