Disc Type Handwheels
Aluminium
Units | Price/unit after discount | Applied Discount |
1-4 | £ 27.28 | 0% |
5-9 | £ 25.92 | 5% |
10-19 | £ 24.55 | 10% |
20-49 | £ 23.19 | 15% |
50+ | £ 20.46 | 25% |
Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.
Aluminium permanent-mould casting.
There are gripping indentations on the rear sides.
For keyways information (dim. t1 and b3) to DIN 6885.