Disc Type Handwheels
Aluminium
| Price & Availability | Article | d1 | d2 | d3 | h1 | h2 | h3 | h4 | w1 | Weight g | ||||||||||||||||||
| 77600.W0100 | 100 | 4 | 24 | 35 | 14 | 30 | 11 | 16 | 200 | |||||||||||||||||||
£ 12.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 d2 4 d3 24 h1 35 h2 14 h3 30 h4 11 w1 16 Weight
g 200 | ||||||||||||||||||||||||||||
| 77600.W0125 | 125 | 6 | 32 | 44 | 16 | 36 | 13 | 18 | 338 | |||||||||||||||||||
£ 16.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 125 d2 6 d3 32 h1 44 h2 16 h3 36 h4 13 w1 18 Weight
g 338 | ||||||||||||||||||||||||||||
| 77600.W0150 | 150 | 6 | 32 | 48 | 18 | 38 | 13 | 20 | 458 | |||||||||||||||||||
£ 21.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 150 d2 6 d3 32 h1 48 h2 18 h3 38 h4 13 w1 20 Weight
g 458 | ||||||||||||||||||||||||||||
| 77600.W0200 | 200 | 6 | 40 | 58 | 21 | 45 | 16 | 24 | 853 | |||||||||||||||||||
£ 36.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 200 d2 6 d3 40 h1 58 h2 21 h3 45 h4 16 w1 24 Weight
g 853 | ||||||||||||||||||||||||||||
| 77600.W0300 | 300 | 8 | 58 | 76 | 24 | 57 | 18 | 35 | 2473 | |||||||||||||||||||
£ 88.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 300 d2 8 d3 58 h1 76 h2 24 h3 57 h4 18 w1 35 Weight
g 2473 | ||||||||||||||||||||||||||||
Black, duroplast, with zinc plated steel hub.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.